(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Profit Tool Wrench Set (5 pcs)

Profit Tool Wrench Set (5 pcs)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Transparent resin case with contents tray included.
· The tip is tapered, making it slimmer than the conventional product, especially at the tip.
· The opening has only one size, which is set to a rising angle of 25° on only one side.
· It is also useful for the double-nut tightening and loosening of various machines.
[Applications]
· General purpose tool

Basic Specifications

  • Type
    Double-ended wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    25
  • Width across flat dimension(mm)
    10 / 12 / 13 / 14 / 8
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    S30-8、10、12、13、14
  • Set Content(Number)
    5
  • Trusco Code
    383-9761
  • Mass(g/Set)
    380
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
8 Day(s)
-

Part Number : TS305
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    25
  • Width across flat dimension(mm)
    8 ~ 14
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    S30-8、10、12、13、14
  • Set Content(Number)
    5
  • Trusco Code
    383-9761
  • Mass(g/Set)
    380