(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Grade Ball Point L-Type Hex Wrench (Short Neck Type)

High Grade Ball Point L-Type Hex Wrench (Short Neck Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A unique new design usable for final tightening.
· The original plastic holder is convenient for carrying or tool management.
· Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength.
· Neck length is approximately 1/2 that of conventional products and is effective for work in narrow places.
· Neck angle is set to 95° to secure working space.
[Applications]
· General purpose tool

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    60
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    7
  • Trusco Code
    373-5290
  • Mass(g)
    1
  • Features
    An unique new design that helps in final tightening. With original plastic holder for carrying and better tool management. Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength. Neck length is approximately half of conventional products and is effective for work in narrow places.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : HLDS200-2
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    60
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    7
  • Trusco Code
    373-5290
  • Mass(g)
    1
  • Features
    An unique new design that helps in final tightening. With original plastic holder for carrying and better tool management. Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength. Neck length is approximately half of conventional products and is effective for work in narrow places.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)