(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
High Grade Ball Point L-Type Hex Wrench (Short Neck Type)

High Grade Ball Point L-Type Hex Wrench (Short Neck Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A unique new design usable for final tightening.
· The original plastic holder is convenient for carrying or tool management.
· Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength.
· Neck length is approximately 1/2 that of conventional products and is effective for work in narrow places.
· Neck angle is set to 95° to secure working space.
[Applications]
· General purpose tool

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    85
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    12
  • Trusco Code
    373-5338
  • Mass(g)
    16.0
  • Features
    An unique new design that helps in final tightening. With original plastic holder for carrying and better tool management. Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength. Neck length is approximately half of conventional products and is effective for work in narrow places.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : HLDS200-5
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    85
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    12
  • Trusco Code
    373-5338
  • Mass(g)
    16.0
  • Features
    An unique new design that helps in final tightening. With original plastic holder for carrying and better tool management. Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength. Neck length is approximately half of conventional products and is effective for work in narrow places.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)