(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Grade Ball Point L-Type Standard Hex Wrench (Imperial Size)

Click this image to zoom it.

Move the mouse over the image to zoom

High Grade Ball Point L-Type Standard Hex Wrench (Imperial Size)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation.
· The use of carefully selected special alloy steel ensures superior abrasion resistance and powerful torsion.
· Undergoes top-class heat treatment.
· The original plastic holder is convenient for carrying or tool management.
[Applications]
· General purpose tool

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Material
    Special Alloy Steel
Part Number
Width across flat dimension(Inch)

Refine by

  • 1/4
  • 1/8
  • 1/16
  • 3/8
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 5/64
  • 7/32
  • 7/64
  • 9/64
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Product
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 48
  • 52
  • 58
  • 61
  • 63
  • 69
  • 72
  • 80
  • 87
  • 94
  • 106
  • 120
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 13.5
  • 14.1
  • 16.7
  • 18.4
  • 19.5
  • 22.5
  • 24.1
  • 25.3
  • 28.5
  • 29.7
  • 34.1
  • 37.5
  • Clear
Set Content 2(piece)

Refine by

  • 9
  • Clear
Set Content 1

Refine by

  • 1/16、 5/64、 3/32、 1/8、 5/32、 3/16、 1/4、 5/16、 3/8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
Set Product
-
-
9
1/16、 5/64、 3/32、 1/8、 5/32、 3/16、 1/4、 5/16、 3/8
1 Day(s)
-

Part Number : HLD2009B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    -
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    -
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    -
  • Set Content 2(piece)
    9
  • Set Content 1
    1/16、 5/64、 3/32、 1/8、 5/32、 3/16、 1/4、 5/16、 3/8
  • Trusco Code
    373-5036
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    Holder
  • Material
    Special Alloy Steel
  • Mass
    235 g/Set)
1/4
Single Item
94
29.7
-
-
8 Day(s)
-

Part Number : HLD200-1/4
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    1/4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    94
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    29.7
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4846
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    30(g)
1/8
Single Item
63
19.5
-
-
8 Day(s)
-

Part Number : HLD200-1/8
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    1/8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    63
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    19.5
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4854
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    3(g)
1/16
Single Item
48
13.5
-
-
8 Day(s)
-

Part Number : HLD200-1/16
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    1/16
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    48
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    13.5
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4838
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    1(g)
3/8
Single Item
120
37.5
-
-
8 Day(s)
-

Part Number : HLD200-3/8
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    3/8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    120
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    37.5
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4919
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    105(g)
3/16
Single Item
80
25.3
-
-
8 Day(s)
-

Part Number : HLD200-3/16
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    3/16
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    80
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25.3
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4897
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    15(g)
3/32
Single Item
58
16.7
-
-
8 Day(s)
-

Part Number : HLD200-3/32
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    3/32
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    58
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16.7
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4901
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    1(g)
5/16
Single Item
106
34.1
-
-
8 Day(s)
-

Part Number : HLD200-5/16
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    5/16
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    106
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    34.1
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4943
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    60(g)
5/32
Single Item
72
24.1
-
-
8 Day(s)
-

Part Number : HLD200-5/32
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    5/32
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    72
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    24.1
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4951
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    10(g)
5/64
Single Item
52
14.1
-
-
8 Day(s)
-

Part Number : HLD200-5/64
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    5/64
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    52
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14.1
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4960
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    1(g)
7/32
Single Item
87
28.5
-
-
12 Day(s)
-

Part Number : HLD200-7/32
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    7/32
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    87
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28.5
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4986
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    20(g)
7/64
Single Item
61
18.4
-
-
1 Day(s)
-

Part Number : HLD200-7/64
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    7/64
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    61
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18.4
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-4994
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    3(g)
9/64
Single Item
69
22.5
-
-
8 Day(s)
-

Part Number : HLD200-9/64
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    9/64
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    69
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    22.5
  • Set Content 2(piece)
    -
  • Set Content 1
    -
  • Trusco Code
    373-5028
  • Features
    High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion.
  • Accessory
    -
  • Material
    Special Alloy Steel
  • Mass
    5(g)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)