(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Deep socket set (hex type / 12.7 mm Insertion Angle / with holder)

Click this image to zoom it.

Move the mouse over the image to zoom

Deep socket set (hex type / 12.7 mm Insertion Angle / with holder)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
[Applications]
· General purpose tool

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Accessory
    Socket Holder
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 22
  • 24
  • Clear
Set Contents (Items)

Refine by

  • 5
  • 10
  • Clear
Trusco Code

Refine by

  • 383-9397
  • 383-9389
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 ~ 19
5
383-9389
8 Day(s)
-

Part Number : TB4L05
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    10 ~ 19
  • Set Contents (Items)
    5
  • Trusco Code
    383-9389
  • Accessory
    Socket Holder
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive.
  • Mass(g/Set)
    820
8 ~ 24
10
383-9397
12 Day(s)
-

Part Number : TB4L10E
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8 ~ 24
  • Set Contents (Items)
    10
  • Trusco Code
    383-9397
  • Accessory
    Socket Holder
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive.
  • Mass(g/Set)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)