(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Deep socket (double hex type inch size)

Deep socket (double hex type inch size)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
· Double hex type which is easy to insert in bolts and nuts.
[Applications]
· General purpose tool

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    5/16
  • Overall length (L dimension)(mm)
    48.5
  • Details Type
    Insertion Angle 9.5 mm
  • Trusco Code
    392-1042
  • Mass(g)
    45
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : B3L-5/16W
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    5/16
  • Overall length (L dimension)(mm)
    48.5
  • Details Type
    Insertion Angle 9.5 mm
  • Trusco Code
    392-1042
  • Mass(g)
    45
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)