(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stud Remover (12.7 mm Square Drive)

Stud Remover (12.7 mm Square Drive)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Used for the attachment and detachment of the stud bolt.
[Applications]
· Remover for stud bolts

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    56
  • Trusco Code
    395-7829
  • Mass(g)
    400
  • Application Range(mm)
    φ6~19
  • Features
    Used for the attachment and detachment of the stud bolt.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : BSR30
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    56
  • Trusco Code
    395-7829
  • Mass(g)
    400
  • Application Range(mm)
    φ6~19
  • Features
    Used for the attachment and detachment of the stud bolt.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used for attaching/detaching stud bolts.

Specification

●Applicable Range(mm):Φ6 to 19
●Input Drive(mm):12.7
●Total Length(mm):56
●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)