(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stud Bolt Remover (12.7 mm Square Drive)

Stud Bolt Remover (12.7 mm Square Drive)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Can be used for the tightening or loosening of stud bolt attachment (can also be used for round bars).
· With three rollers that can grab onto the bolt from 4 directions, stable work can be done.
· With the center through, the wrench body allows use with long stud bolts as well. (When using offset wrench, etc.)
[Applications]
· Remover for stud bolts

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    65
  • Applicable Diameter(mm)
    8
  • Trusco Code
    383-5570
  • Mass(g)
    150
  • Features
    Can be used for the tightening or loosening of the stud bolt's attachment (can be used for round bars). With three rollers that can grab onto the bolt from 5 directions, stable work can be done. With the center through, the wrench body allows for use with long stud bolts as well. (When using offset wrench, etc.)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : BSR35-8
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    65
  • Applicable Diameter(mm)
    8
  • Trusco Code
    383-5570
  • Mass(g)
    150
  • Features
    Can be used for the tightening or loosening of the stud bolt's attachment (can be used for round bars). With three rollers that can grab onto the bolt from 5 directions, stable work can be done. With the center through, the wrench body allows for use with long stud bolts as well. (When using offset wrench, etc.)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since three rollers grab stud bolts from three directions, stable work is possible.
●Since the center penetrates, it can also be used for stud bolts longer than the wrench body. (when using a box end wrench etc.)

Specification

●Applicable Diameter(mm):8
●Input Drive(mm):12.7
●Total Length(mm):65
●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)