(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Long Ball Point Hex Bit Socket (12.7 mm Insertion Angle, Inch Size)

Click this image to zoom it.

Move the mouse over the image to zoom

Long Ball Point Hex Bit Socket (12.7 mm Insertion Angle, Inch Size)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Plug type bits can be replaced.
· Long ball point type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    132
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress n.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 1/4
  • 3/16
  • 5/16
  • 7/32
  • Clear
Trusco Code

Refine by

  • 383-6827
  • 383-6754
  • 383-6703
  • 383-6681
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/4
383-6681
12 Day(s)
-

Part Number : BT4-1/4BPL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    1/4
  • Overall length (L dimension)(mm)
    132
  • Trusco Code
    383-6681
  • Mass(g)
    91
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress n.
3/16
383-6703
12 Day(s)
-

Part Number : BT4-3/16BPL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    3/16
  • Overall length (L dimension)(mm)
    132
  • Trusco Code
    383-6703
  • Mass(g)
    90
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress n.
5/16
383-6754
12 Day(s)
-

Part Number : BT4-5/16BPL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5/16
  • Overall length (L dimension)(mm)
    132
  • Trusco Code
    383-6754
  • Mass(g)
    108
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress n.
7/32
383-6827
12 Day(s)
-

Part Number : BT4-7/32BPL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    7/32
  • Overall length (L dimension)(mm)
    132
  • Trusco Code
    383-6827
  • Mass(g)
    91
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress n.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)