(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Hexagon Bit (Long Type Inch Sizes)

Click this image to zoom it.

Move the mouse over the image to zoom

Replacement Hexagon Bit (Long Type Inch Sizes)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    108
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 1/2
  • 1/4
  • 1/8
  • 3/8
  • 3/16
  • 5/8
  • 5/16
  • 5/32
  • 7/16
  • 7/32
  • 9/16
  • 9/64
  • Clear
Type

Refine by

  • A
  • B
  • Clear
Socket Side Dimension(mm)

Refine by

  • 6.3
  • 8.0
  • 10.0
  • 12.0
  • 14.0
  • 17.0
  • Clear
Trusco Code

Refine by

  • 383-9150
  • 383-9125
  • 383-9095
  • 383-9052
  • 383-9028
  • 383-8994
  • 383-8951
  • 383-8901
  • 383-8871
  • 383-8811
  • 395-7951
  • 395-7942
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
B
14.0
395-7942
1 Day(s)
-

Part Number : T-1/2L
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    1/2
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Socket Side Dimension(mm)
    14.0
  • Trusco Code
    395-7942
  • Mass(g)
    80
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
1/4
A
6.3
395-7951
12 Day(s)
-

Part Number : T-1/4L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    1/4
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Socket Side Dimension(mm)
    6.3
  • Trusco Code
    395-7951
  • Mass(g)
    32
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
1/8
A
6.3
383-8811
12 Day(s)
-

Part Number : T-1/8L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    1/8
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Socket Side Dimension(mm)
    6.3
  • Trusco Code
    383-8811
  • Mass(g)
    28
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
3/8
B
10.0
383-8901
1 Day(s)
-

Part Number : T-3/8L
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    3/8
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Socket Side Dimension(mm)
    10.0
  • Trusco Code
    383-8901
  • Mass(g)
    73
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
3/16
A
6.3
383-8871
12 Day(s)
-

Part Number : T-3/16L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    3/16
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Socket Side Dimension(mm)
    6.3
  • Trusco Code
    383-8871
  • Mass(g)
    29
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
5/8
B
17.0
383-9028
12 Day(s)
-

Part Number : T-5/8L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5/8
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Socket Side Dimension(mm)
    17.0
  • Trusco Code
    383-9028
  • Mass(g)
    208
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
5/16
B
8.0
383-8951
12 Day(s)
-

Part Number : T-5/16L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5/16
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Socket Side Dimension(mm)
    8.0
  • Trusco Code
    383-8951
  • Mass(g)
    47
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
5/32
A
6.3
383-8994
12 Day(s)
-

Part Number : T-5/32L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5/32
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Socket Side Dimension(mm)
    6.3
  • Trusco Code
    383-8994
  • Mass(g)
    28
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
7/16
B
12.0
383-9052
12 Day(s)
-

Part Number : T-7/16L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    7/16
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Socket Side Dimension(mm)
    12.0
  • Trusco Code
    383-9052
  • Mass(g)
    105
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
7/32
A
6.3
383-9095
12 Day(s)
-

Part Number : T-7/32L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    7/32
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Socket Side Dimension(mm)
    6.3
  • Trusco Code
    383-9095
  • Mass(g)
    31
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
9/16
B
17.0
383-9125
12 Day(s)
-

Part Number : T-9/16L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    9/16
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Socket Side Dimension(mm)
    17.0
  • Trusco Code
    383-9125
  • Mass(g)
    204
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
9/64
A
6.3
383-9150
12 Day(s)
-

Part Number : T-9/64L
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    9/64
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Socket Side Dimension(mm)
    6.3
  • Trusco Code
    383-9150
  • Mass(g)
    28
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)