(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Long T Type Anti-Tamper Torx Bit Socket (12.7 mm Insertion Angle)

Long T Type Anti-Tamper Torx Bit Socket (12.7 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Plug type bits can be replaced.
· T-shaped tamper-proof Torx/long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
· Supports T-shaped tamper-proof Torx(R) screws used for automobile air bags, mobile phones, and computer internal parts.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Overall length (L dimension)(mm)
    132
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 5.49
  • 6.60
  • 7.77
  • 8.79
  • 11.17
  • 13.20
  • 15.49
  • Clear
Nominal No.

Refine by

  • T30
  • T40
  • T45
  • T50
  • T55
  • T60
  • T70
  • Clear
Trusco Code

Refine by

  • 307-9023
  • 307-9015
  • 307-9007
  • 307-8990
  • 307-8981
  • 307-8973
  • 307-8965
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5.49
T30
307-8965
12 Day(s)
-

Part Number : BT4-T30HL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    5.49
  • Overall length (L dimension)(mm)
    132
  • Nominal No.
    T30
  • Trusco Code
    307-8965
  • Mass(g)
    90
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
6.60
T40
307-8973
12 Day(s)
-

Part Number : BT4-T40HL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    6.60
  • Overall length (L dimension)(mm)
    132
  • Nominal No.
    T40
  • Trusco Code
    307-8973
  • Mass(g)
    106
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
7.77
T45
307-8981
12 Day(s)
-

Part Number : BT4-T45HL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    7.77
  • Overall length (L dimension)(mm)
    132
  • Nominal No.
    T45
  • Trusco Code
    307-8981
  • Mass(g)
    108
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
8.79
T50
307-8990
12 Day(s)
-

Part Number : BT4-T50HL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    8.79
  • Overall length (L dimension)(mm)
    132
  • Nominal No.
    T50
  • Trusco Code
    307-8990
  • Mass(g)
    108
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
11.17
T55
307-9007
12 Day(s)
-

Part Number : BT4-T55HL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    11.17
  • Overall length (L dimension)(mm)
    132
  • Nominal No.
    T55
  • Trusco Code
    307-9007
  • Mass(g)
    170
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
13.20
T60
307-9015
12 Day(s)
-

Part Number : BT4-T60HL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    13.20
  • Overall length (L dimension)(mm)
    132
  • Nominal No.
    T60
  • Trusco Code
    307-9015
  • Mass(g)
    224
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
15.49
T70
307-9023
12 Day(s)
-

Part Number : BT4-T70HL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    15.49
  • Overall length (L dimension)(mm)
    132
  • Nominal No.
    T70
  • Trusco Code
    307-9023
  • Mass(g)
    293
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)