(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket adapter

Click this image to zoom it.

Move the mouse over the image to zoom

Socket adapter

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is an attachment that connects the sockets with differing insertion angles and the driving tool.
· Rattling is kept to a minimum, and one gets the sense of a stable insertion.
[Applications]
· General purpose tool

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Socket shape
    Joint type
  • Features
    It is an attachment that connects the sockets with differing insertion angles and the driving tool. Rattling is kept to a minimum, and one gets the sense of a stable insertion.

Details

Part Number
Insertion Angle (Shaft measurement when electric drill is involved) (mm)

Refine by

  • 12.7
  • 19
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 12.7
  • 19
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 40
  • 43
  • Clear
Insertion Angle(mm)

Refine by

  • Concave 12.7/Convex 19.0
  • Concave 19.0/Convex 12.7
  • Clear
Trusco Code

Refine by

  • 373-2681
  • 373-2673
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19
12.7
40
Concave 12.7/Convex 19.0
373-2673
1 Day(s)
-

Part Number : BA3040
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    40
  • Insertion Angle(mm)
    Concave 12.7/Convex 19.0
  • Trusco Code
    373-2673
  • Mass(g)
    110
  • Features
    It is an attachment that connects the sockets with differing insertion angles and the driving tool. Rattling is kept to a minimum, and one gets the sense of a stable insertion.
12.7
19
43
Concave 19.0/Convex 12.7
373-2681
1 Day(s)
-

Part Number : BA4030
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    43
  • Insertion Angle(mm)
    Concave 19.0/Convex 12.7
  • Trusco Code
    373-2681
  • Mass(g)
    154
  • Features
    It is an attachment that connects the sockets with differing insertion angles and the driving tool. Rattling is kept to a minimum, and one gets the sense of a stable insertion.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An attachment that connects sockets and driving tools with different insertion angles.

Specification

●SPQ(piece):10

Warning

●The limit torque of the adapter is based on the smaller insertion angle.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)