(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Adapter (Plug angle 6.3mm/9.5mm/12.7mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Adapter (Plug angle 6.3mm/9.5mm/12.7mm)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· The greatest masterpiece bringing together the KTC creation framework is Nepros.
· Insertion angle side uses KTC's own N Power Fit, to prevent concentration of stress or stripping.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Item / Set Classification
    Single Item Adapter
  • Intended Use
    Manual Operation
  • Socket Shape
    Joint Type
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The insert side uses KTC's own N Power Fit, to prevent concentration of stress, and prevent slipping.

Details

Part Number
Drive (For Electric Drill, Shaft Dimension) (mm)

Refine by

  • 6.3
  • 9.5
  • Clear
Width Across Flats Dimension (Dimension S)

Refine by

  • 6.3
  • 9.5
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 22
  • 25.5
  • Clear
Insertion Angle(mm)

Refine by

  • Concave 6.3/Convex 9.5
  • Concave 9.5/Convex 6.3
  • Clear
Trusco Code

Refine by

  • 395-2622
  • 395-2614
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
6.3
22
Concave 6.3/Convex 9.5
395-2614
16 Day(s) or more
-

Part Number : NBA23
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Adapter
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Socket Shape
    Joint Type
  • Width Across Flats Dimension (Dimension S)
    6.3
  • Total Length (L Dimension)(mm)
    22
  • Insertion Angle(mm)
    Concave 6.3/Convex 9.5
  • Trusco Code
    395-2614
  • Mass(g)
    16
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The insert side uses KTC's own N Power Fit, to prevent concentration of stress, and prevent slipping.
6.3
9.5
25.5
Concave 9.5/Convex 6.3
395-2622
16 Day(s) or more
-

Part Number : NBA32
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Adapter
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    6.3
  • Socket Shape
    Joint Type
  • Width Across Flats Dimension (Dimension S)
    9.5
  • Total Length (L Dimension)(mm)
    25.5
  • Insertion Angle(mm)
    Concave 9.5/Convex 6.3
  • Trusco Code
    395-2622
  • Mass(g)
    20
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The insert side uses KTC's own N Power Fit, to prevent concentration of stress, and prevent slipping.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Highest masterpiece nepros which collected the tales of KTC's manufacturing.
●The insertion angle side adopts N power fit unique to KTC to prevent concentration of stress and to prevent stripping.

Specification

●SPQ(piece):5

Warning

●The limit torque of the adapter is based on the smaller insertion angle.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)