(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Quick Turning Conversion Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

Quick Turning Conversion Adapter【1-2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It has won the Good Design Award.
· Unlike the socket adapter, it can independently perform quick-turning.
· The total length can be further shortened compared to the socket adapter.
· Installation and removal as well as storage of sockets are easy with the magnet.
· The grip prevents slipping and allows easy quick-turning.

Basic Specifications

  • Specifications
    • STOCK
  • Application
    For handwork
  • Socket shape
    Joint type
  • Features
    It has won the Good Design Award. Unlike the socket adapter, it can independently perform quick-turning. The total length can be further shortened compared to the socket adapter. The magnet makes it easy to hold and attach/detach the socket. The grip prevents slipping and allows easy quick-turning.

Details

Part Number
Single Product/Set Classification

Refine by

  • Set Product
  • Single Item Adapter
  • Clear
Insertion Angle (Shaft measurement when electric drill is involved) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 6.3
  • 9.5
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 13
  • 17
  • Clear
Details Type

Refine by

  • Set
  • Clear
Insertion Angle(mm)

Refine by

  • Concave 6.3/Convex 9.5
  • Concave 9.5/Convex 12.7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Single Item Adapter
9.5
6.3
13
-
Concave 6.3/Convex 9.5
1 Day(s)
-

Part Number : BAE23
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    13
  • Details Type
    -
  • Insertion Angle(mm)
    Concave 6.3/Convex 9.5
  • Set Contents (Items)
    -
  • Set Content
    -
  • Trusco Code
    373-2720
  • Mass(g)
    20
  • Features
    It has won the Good Design Award. Unlike the socket adapter, it can independently perform quick-turning. The total length can be further shortened compared to the socket adapter. The magnet makes it easy to hold and attach/detach the socket. The grip prevents slipping and allows easy quick-turning.
  • Mass(g/Set)
    -
Single Item Adapter
12.7
9.5
17
-
Concave 9.5/Convex 12.7
1 Day(s)
-

Part Number : BAE34
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    17
  • Details Type
    -
  • Insertion Angle(mm)
    Concave 9.5/Convex 12.7
  • Set Contents (Items)
    -
  • Set Content
    -
  • Trusco Code
    373-2746
  • Mass(g)
    30
  • Features
    It has won the Good Design Award. Unlike the socket adapter, it can independently perform quick-turning. The total length can be further shortened compared to the socket adapter. The magnet makes it easy to hold and attach/detach the socket. The grip prevents slipping and allows easy quick-turning.
  • Mass(g/Set)
    -
Set Product
-
-
-
Set
-
1 Day(s)
-

2 Pieces Per Package

Part Number : BAE234
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    -
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    -
  • Overall length (L dimension)(mm)
    -
  • Details Type
    Set
  • Insertion Angle(mm)
    -
  • Set Contents (Items)
    2
  • Set Content
    BAE23、BAE34
  • Trusco Code
    373-2738
  • Mass(g)
    -
  • Features
    It has won the Good Design Award. Unlike the socket adapter, it can independently perform quick-turning. The total length can be further shortened compared to the socket adapter. The magnet makes it easy to hold and attach/detach the socket. The grip prevents slipping and allows easy quick-turning.
  • Mass(g/Set)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Good design award is a winning commodity.
●Unlike the socket adapter, fast turning with a single product is possible.
●Compared to the socket adapter, the total length can be shortened and used.
●Easy to hold and remove the socket with a magnet.
●The gr

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)