(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pin, Ring Set

Click this image to zoom it.

Move the mouse over the image to zoom

Pin, Ring Set【5 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· This product is a pin/ring set for the AMBAC system.
[Applications]
· Pin/Ring for KTC AMBAC

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Product Related Parts
  • Application
    For Impact
  • Number of included sets(piece)
    5
  • Features
    This product is a pin/ring set for the AMBAC system.

Details

Part Number
Overall length (L dimension)(mm)

Refine by

  • 15
  • 18
  • 20
  • 28
  • 40
  • 43
  • Clear
Ring O.D.(mm)

Refine by

  • 26
  • 29
  • 33
  • 43
  • 54
  • 57
  • Clear
Trusco Code

Refine by

  • 373-7381
  • 373-7373
  • 373-7365
  • 373-7357
  • 373-7349
  • 373-7331
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15
26
373-7331
1 Day(s)
-

5 Pieces Per Package

Part Number : PR-1519
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Single Product Related Parts
  • Application
    For Impact
  • Overall length (L dimension)(mm)
    15
  • Ring O.D.(mm)
    26
  • Trusco Code
    373-7331
  • Number of included sets(piece)
    5
  • Diameter(mm)
    2.5
  • Features
    This product is a pin/ring set for the AMBAC system.
  • Mass(g/Set)
    10
18
29
373-7349
1 Day(s)
-

5 Pieces Per Package

Part Number : PR-1822
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Single Product Related Parts
  • Application
    For Impact
  • Overall length (L dimension)(mm)
    18
  • Ring O.D.(mm)
    29
  • Trusco Code
    373-7349
  • Number of included sets(piece)
    5
  • Diameter(mm)
    2.5
  • Features
    This product is a pin/ring set for the AMBAC system.
  • Mass(g/Set)
    10
20
33
373-7357
1 Day(s)
-

5 Pieces Per Package

Part Number : PR-2026
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Single Product Related Parts
  • Application
    For Impact
  • Overall length (L dimension)(mm)
    20
  • Ring O.D.(mm)
    33
  • Trusco Code
    373-7357
  • Number of included sets(piece)
    5
  • Diameter(mm)
    2.5
  • Features
    This product is a pin/ring set for the AMBAC system.
  • Mass(g/Set)
    12
28
43
373-7365
1 Day(s)
-

5 Pieces Per Package

Part Number : PR-2833
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Single Product Related Parts
  • Application
    For Impact
  • Overall length (L dimension)(mm)
    28
  • Ring O.D.(mm)
    43
  • Trusco Code
    373-7365
  • Number of included sets(piece)
    5
  • Diameter(mm)
    4.0
  • Features
    This product is a pin/ring set for the AMBAC system.
  • Mass(g/Set)
    30
40
54
373-7373
1 Day(s)
-

5 Pieces Per Package

Part Number : PR-4045
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Single Product Related Parts
  • Application
    For Impact
  • Overall length (L dimension)(mm)
    40
  • Ring O.D.(mm)
    54
  • Trusco Code
    373-7373
  • Number of included sets(piece)
    5
  • Diameter(mm)
    4.0
  • Features
    This product is a pin/ring set for the AMBAC system.
  • Mass(g/Set)
    45
43
57
373-7381
1 Day(s)
-

5 Pieces Per Package

Part Number : PR-4348
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Single Product Related Parts
  • Application
    For Impact
  • Overall length (L dimension)(mm)
    43
  • Ring O.D.(mm)
    57
  • Trusco Code
    373-7381
  • Number of included sets(piece)
    5
  • Diameter(mm)
    4.0
  • Features
    This product is a pin/ring set for the AMBAC system.
  • Mass(g/Set)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Pin/ring set for AMBAC system.

Usage

●Pin/ring for KTC unpacking.

Specification

●Q'ty Per Set(piece):5
●SPQ(set):10

Warning

●Please ensure not to use other than applicable since it posed danger.
●Please combine black pin for black ring and silver pin for gray ring.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)