(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Digital Ratchet (Replaceable Head) GEK040-X13·GEK085-X13

Click this image to zoom it.

Move the mouse over the image to zoom

Digital Ratchet (Replaceable Head) GEK040-X13·GEK085-X13

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The fixed grip equipped with a power sensor allows even more accurate torque measurement, regardless of working posture or skill level.
· A replaceable-head type tool that increases potential uses even further, and that has the same great level of usability.
· Ease of use and customization functions for measurement mode and display mode, large and easy-to-see LED lamps.
· Max number of memory registration is 5 events.
· Measurement unit is N·m (can be changed to kgf·m, lbf·in, lbf·ft).
[Applications]
· For fastening and testing work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Digital Type
  • Head Replaceable
    Available
  • Overall Length(mm)
    213
  • Main body: option
    Main Body
  • Mass(g)
    340
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    The fixed grip equipped with a power sensor allows for even more accurate torque measurement, regardless of working posture or skill level. With a replaceable head, enabling it to be used in a broader range of situations, while remaining just as easy to use. And with details including customizable functions in measurement mode and display mode, large and LED lamps which are easy to see, and more, we have sought still further ease of use. Up to 5 entries can be registered in the memory. The measurement unit is N/m (conversion calculation is possible kgf/m, lbf/in, lbf/ft).
  • Application
    For fastening and testing work.
  • Load direction
    Left/ right
  • Torque Precision: Right-hand Screws
    ±4%+1digit
  • Torque Precision: Left-hand Screws
    ±4%+1digit
Part Number
Torque adjustment range(N·m)

Refine by

  • 8–40
  • 17~85
  • Clear
Minimum graduation(N·m)

Refine by

  • 0.05
  • 0.1
  • Clear
Trusco Code

Refine by

  • 374-5678
  • 392-1875
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8–40
0.05
374-5678
1 Day(s)
-

Part Number : GEK040-X13
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    8–40
  • Minimum graduation(N·m)
    0.05
  • Head Replaceable
    Available
  • Overall Length(mm)
    213
  • Main body: option
    Main Body
  • Trusco Code
    374-5678
  • Mass(g)
    340
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    The fixed grip equipped with a power sensor allows for even more accurate torque measurement, regardless of working posture or skill level. With a replaceable head, enabling it to be used in a broader range of situations, while remaining just as easy to use. And with details including customizable functions in measurement mode and display mode, large and LED lamps which are easy to see, and more, we have sought still further ease of use. Up to 5 entries can be registered in the memory. The measurement unit is N/m (conversion calculation is possible kgf/m, lbf/in, lbf/ft).
  • Application
    For fastening and testing work.
  • Load direction
    Left/ right
  • Torque Precision: Right-hand Screws
    ±4%+1digit
  • Torque Precision: Left-hand Screws
    ±4%+1digit
17~85
0.1
392-1875
1 Day(s)
-

Part Number : GEK085-X13
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    17~85
  • Minimum graduation(N·m)
    0.1
  • Head Replaceable
    Available
  • Overall Length(mm)
    213
  • Main body: option
    Main Body
  • Trusco Code
    392-1875
  • Mass(g)
    340
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    The fixed grip equipped with a power sensor allows for even more accurate torque measurement, regardless of working posture or skill level. With a replaceable head, enabling it to be used in a broader range of situations, while remaining just as easy to use. And with details including customizable functions in measurement mode and display mode, large and LED lamps which are easy to see, and more, we have sought still further ease of use. Up to 5 entries can be registered in the memory. The measurement unit is N/m (conversion calculation is possible kgf/m, lbf/in, lbf/ft).
  • Application
    For fastening and testing work.
  • Load direction
    Left/ right
  • Torque Precision: Right-hand Screws
    ±4%+1digit
  • Torque Precision: Left-hand Screws
    ±4%+1digit

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)