(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Digirache (monkey wrench type)

Digirache (monkey wrench type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Digital torque wrench that can be used like a monkey wrench.
· High-precision measurement is possible by adopting a dedicated head piece which does not change the effective length even if the opening dimensions change.
· Uses a fixed grip equipped with a power sensor, allowing highly accurate torque measurement regardless of the working orientation or proficiency level.
· Max number of memory registration is 5 events.
· Measurement unit is N·m (can be changed to kgf·m, lbf·in, lbf·ft).
[Applications]
· For general tightening work as well as research and inspections.
· For piping and the like where a socket wrench cannot be used.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    40–200
  • Two-plane dimensions(mm)
    10~36
  • Minimum graduation(N·m)
    0.2
  • Overall Length(mm)
    581.2
  • Head width(mm)
    69
  • Main body: option
    Main Body
  • Trusco Code
    342-9407
  • Mass(g)
    990
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    A digital torque wrench that can be handled like a monkey wrench. High precision measurement is possible by adopting a dedicated head piece which does not change the effective length, even if the opening dimensions change. Using a fixed grip equipped with a power sensor allows for highly accurate torque measurement regardless of the working orientation or proficiency level. The number of memory entries is 5. The measurement unit is N·m (can be switched to kgf·m, lbf·in, lbf·ft).
  • Application
    For research and inspection as well as general tightening tasks. For piping and the like in which a socket wrench cannot be used.
  • Load direction
    Lower Jaw Direction

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : GEK200-W36
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    40–200
  • Two-plane dimensions(mm)
    10~36
  • Minimum graduation(N·m)
    0.2
  • Overall Length(mm)
    581.2
  • Head width(mm)
    69
  • Main body: option
    Main Body
  • Trusco Code
    342-9407
  • Mass(g)
    990
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    A digital torque wrench that can be handled like a monkey wrench. High precision measurement is possible by adopting a dedicated head piece which does not change the effective length, even if the opening dimensions change. Using a fixed grip equipped with a power sensor allows for highly accurate torque measurement regardless of the working orientation or proficiency level. The number of memory entries is 5. The measurement unit is N·m (can be switched to kgf·m, lbf·in, lbf·ft).
  • Application
    For research and inspection as well as general tightening tasks. For piping and the like in which a socket wrench cannot be used.
  • Load direction
    Lower Jaw Direction

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting a fixed grip equipped with power sensor, an accurate high torque measurement is possible regardless of working posture or proficiency.
●The memory registration quantity is five. 
●The measurement unit is N・m (change and convert to the following is possible: kgf/m,lbf/in,lbf/ft).

Usage

●In addition to general tightening work, for research and inspection.

Specification

●Torque Adjustable Range(N・m):40 to 200
●Min Scale(N・m):0.2
●Across-Flat Dimension(mm):10 to 36
●Head Width(mm):69
●Total Length(mm):581.2
●SPQ(piece):1
●Load Direction: Lower Jaw Direction
●Power Supply: Lithium Coin Cell Battery(CR2354) x 1(accessory)

Warning

●Use within torque measurement range.
●Not waterproof specification. 
●In order to maintain measurement precision, recommends to perform torque calibration periodically.
●The shape to be tightened guarantees precision only for hexagonal shape.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)