(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Resin Handle Stubby Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Resin Handle Stubby Screwdriver

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Square resin grip which makes it easy to apply force.
· Shaft is hexagon shaped.
[Applications]
· General purpose tool

Basic Specifications

  • Specifications
    • STOCK
  • Shaft length L (mm)
    25
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Details Type
    Square plastic grip type
  • Overall Length(mm)
    75
  • Mass(g)
    70
  • Features
    Square resin grip with which force is easily applied. The shaft is hexagonal.
  • Blade Tip
    With Magnet
Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.2
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 6
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 1
  • Clear
Trusco Code

Refine by

  • 373-3670
  • 373-3602
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Flathead (-)
-
6
1
373-3602
8 Day(s)
-

Part Number : D1MS-6
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    25
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1
  • Details Type
    Square plastic grip type
  • Overall Length(mm)
    75
  • Trusco Code
    373-3602
  • Mass(g)
    70
  • Features
    Square resin grip with which force is easily applied. The shaft is hexagonal.
  • Blade Tip
    With Magnet
Phillips (+)
No.2
-
-
373-3670
8 Day(s)
-

Part Number : D1PS-2
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    25
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Details Type
    Square plastic grip type
  • Overall Length(mm)
    75
  • Trusco Code
    373-3670
  • Mass(g)
    70
  • Features
    Square resin grip with which force is easily applied. The shaft is hexagonal.
  • Blade Tip
    With Magnet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)