(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Ratchet Screwdriver

Ratchet Screwdriver

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· The ratchet mechanism enables fast turning in both directions for loosening and tightening.
· Fixing the ratchet allows it to be used as a normal screwdriver.
· 2 bits can be stored in the shaft and 6 more in the grip end for a total of 8 pieces storage.
[Applications]
· General purpose tool

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6 / 8 / 5.5
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3 / 4 / 5 / 2.5
  • Overall Length(mm)
    237
  • Set Content
    Bit: (+) No.1 x (-) 5.5, (+) No.3 x (-) 8 1 Each, (+) No.2 x (-) 6 2 Pieces, Hex: 2.5 mm x 3 mm, 4 mm x 5 mm (1 Each), Torx: T15 x T20, T25 x T30 1 Each
  • Trusco Code
    359-7601
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s)
-

Part Number : DBR14
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    5.5 ~ 8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 5
  • Overall Length(mm)
    237
  • Set Content
    Bit: (+) No.1 x (-) 5.5, (+) No.3 x (-) 8 1 Each, (+) No.2 x (-) 6 2 Pieces, Hex: 2.5 mm x 3 mm, 4 mm x 5 mm (1 Each), Torx: T15 x T20, T25 x T30 1 Each
  • Trusco Code
    359-7601
  • Features
    The ratchet mechanism enables fast turning in both directions for loosening and tightening. Fixing the ratchet allows it to be used as a normal screwdriver. Can store a total of eight bits; two on the shaft and six on the grip end.
  • Mass(g/Set)
    340

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)