(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Combination pliers

Click this image to zoom it.

Move the mouse over the image to zoom

Combination pliers

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Safe design that does not hurt the hands even with the switch to wide mouth.
· The toothed 3-step shape makes it easy to hold both thin and thick objects.
[Applications]
· General purpose tool

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    195
  • With or without Spring
    NA
  • Thickness(mm)
    11
  • A(mm)
    52
  • Cutting Performance(mm)
    φ2.6
  • Main body: option
    Main Body
  • Trusco Code
    373-7136
  • Mass(g)
    270
  • Features
    Safe design that does not hurt the hands even with the switch to wide mouth. The toothed "3 step shape" makes it easy to hold small as well as broad objects.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : PJ-200A
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    195
  • With or without Spring
    NA
  • Thickness(mm)
    11
  • A(mm)
    52
  • Cutting Performance(mm)
    φ2.6
  • Main body: option
    Main Body
  • Trusco Code
    373-7136
  • Mass(g)
    270
  • Features
    Safe design that does not hurt the hands even with the switch to wide mouth. The toothed "3 step shape" makes it easy to hold small as well as broad objects.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)