(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Tool Set (Insertion Angle 9.5 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Set (Insertion Angle 9.5 mm)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Ideal for maintenance of machinery and equipment.
· Uses compact chest case with large storage capacity.
· Employs a bearing rail for smooth opening and closing.
· Has top cover locking mechanism to prevent accidental opening of drawers.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Set Content(Point)
    66
  • Insertion Angle(mm)
    9.5
  • Features
    Ideal for maintenance of machinery and equipment Uses compact chest case with large storage capacity. Employs a bearing rail for smooth opening and closing. Has top cover locking mechanism to prevent accidental opening of drawers.
Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 510×275×325
  • 520×215×300
  • Clear
Case color

Refine by

  • Red
  • Black
  • Silver
  • Other
  • Clear
Details Type

Refine by

  • EKR-103 Case Set
  • Set of SKX0213 cases
  • Clear
Detailed colors

Refine by

  • Metallic Silver
  • Solid Black
  • Clear
Trusco Code

Refine by

  • 388-0087
  • 388-0079
  • 388-0061
  • 388-0052
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
510×275×325
Other
EKR-103 Case Set
-
388-0052
1 Day(s)
-

Part Number : SK3650E
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    510×275×325
  • Set Content(Point)
    66
  • Case color
    Other
  • Insertion Angle(mm)
    9.5
  • Details Type
    EKR-103 Case Set
  • Detailed colors
    -
  • Trusco Code
    388-0052
  • Features
    Ideal for maintenance of machinery and equipment Uses compact chest case with large storage capacity. Employs a bearing rail for smooth opening and closing. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    21000
  • Drawer size(mm)
    1st/2nd stage: 420 × 215 × 45, 3rd stage: 420×215×75
520×215×300
Red
Set of SKX0213 cases
-
388-0061
8 Day(s)
-

Part Number : SK3650X
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    520×215×300
  • Set Content(Point)
    66
  • Case color
    Red
  • Insertion Angle(mm)
    9.5
  • Details Type
    Set of SKX0213 cases
  • Detailed colors
    -
  • Trusco Code
    388-0061
  • Features
    Ideal for maintenance of machinery and equipment Uses compact chest case with large storage capacity. Employs a bearing rail for smooth opening and closing. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    19000
  • Drawer size(mm)
    3 Tiers: 455×190×45
520×215×300
Black
Set of SKX0213 cases
Solid Black
388-0079
1 Day(s)
-

Part Number : SK3650XBK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    520×215×300
  • Set Content(Point)
    66
  • Case color
    Black
  • Insertion Angle(mm)
    9.5
  • Details Type
    Set of SKX0213 cases
  • Detailed colors
    Solid Black
  • Trusco Code
    388-0079
  • Features
    Ideal for maintenance of machinery and equipment Uses compact chest case with large storage capacity. Employs a bearing rail for smooth opening and closing. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    19000
  • Drawer size(mm)
    3 Tiers: 455×190×45
520×215×300
Silver
Set of SKX0213 cases
Metallic Silver
388-0087
1 Day(s)
-

Part Number : SK3650XS
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    520×215×300
  • Set Content(Point)
    66
  • Case color
    Silver
  • Insertion Angle(mm)
    9.5
  • Details Type
    Set of SKX0213 cases
  • Detailed colors
    Metallic Silver
  • Trusco Code
    388-0087
  • Features
    Ideal for maintenance of machinery and equipment Uses compact chest case with large storage capacity. Employs a bearing rail for smooth opening and closing. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    19000
  • Drawer size(mm)
    3 Tiers: 455×190×45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)