• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Thin Type Storage Metal Case

Thin Type Storage Metal Case

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· We propose a totally new maintenance style with this thin storage case which flexibly fits into various space.
· You can view all tools at a glance when you open the shutter, and smoothly take them out.
[Applications]
· Storage products

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    600×145×600
  • Case color
    Silver
  • Mass(g)
    14000
  • Details Type
    Main Body: Perforation Specification
  • Trusco Code
    383-7572
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EKS-101
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    600×145×600
  • Case color
    Silver
  • Mass(g)
    14000
  • Details Type
    Main Body: Perforation Specification
  • Trusco Code
    383-7572
  • Features
    We propose a totally new maintenance style with this thin storage case which flexibly fits into various space. You can view all tools at a glance when you open the shutter, and smoothly take them out.
  • Main Body Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)