(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tool station hook set (set of 10)

Tool station hook set (set of 10)【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· An optional item for tool stations.
[Applications]
· Options for storage products

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Overall Length(mm)
    36
  • Trusco Code
    373-8116
  • Accessory
    Top Mat: 1, Partitions: 8
  • Number of included sets
    10 pcs.
  • Mass(g/set)
    70
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

10 Pieces Per Package

Part Number : SKR-54-D
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Overall Length(mm)
    36
  • Trusco Code
    373-8116
  • Accessory
    Top Mat: 1, Partitions: 8
  • Number of included sets
    10 pcs.
  • Mass(g/set)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)