Impact Wrench (Composite Type)

Impact Wrench (Composite Type)

[Features]
· An environmentally friendly, low-noise and low-air consumption type.
· Employs composite material (special strengthening resin) for the body and realizes high strength and durability as well as weight reduction.
· A new twin hammer model that has high power yet lighter weight.
· The new air motor features seven vanes to achieve high rotation efficiency.
· Teasing throttle that allows rotation to be adjusted by pulling the trigger as required.
· 360° Seabell inlet that prevents twisting of hoses.
[Applications]
· For automobile servicing, etc.

Part Number

Configured Part Number is shown.

JAP350

Part Number
JAP350
Part NumberVolume DiscountDays to ShipMass
(g)
Features Application
31 Day(s) 1100A low noise, low air consumption type that is environmentally-friendly. Uses a composite material (special reinforced resin) for the body that realizes a light weight, high strength, and high durability. A new twin hammer model with high power and reduced weight. The new air motor features seven vanes to achieve high rotation efficiency. The teasing throttle adjusts the number of revolutions by pulling the trigger. 360° Sievert inlet that prevents the hose from twisting.For automobile servicing, etc.

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 400 Socket Plug Angle(mm) 9.5 Capacity Bolt Diameter(φ/mm) 16
Hammer Type Twin Number Of Rotations(rpm) 11700 Operating Air Pressure(Mpa) 0.6~0.7
Hose Mounting Port NPT1/4 Air Consumption Amount(m³/min) 0.481 Ventilation Downward
Overall Length(mm) 153 Trusco Code 398-0014

Please check the type/dimensions/specifications of the part JAP350 in the Impact Wrench (Composite Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)