Mixed Measuring Tank

Mixed Measuring Tank

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· As well as 25:1 and 50:1, it allows mixed gasoline of 10:1 to 100:1 to be made.
[Applications]
· Tank for preparing mixed gasoline.

Basic Specifications

  • Product Type
    Other
  • Container size
    265×140×275mm
  • Color
    White
  • Main body: option
    Main Body
  • Capacity(L)
    5
  • JAN Code
    4989999373318
  • Trusco Code
    761-6171
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s)
-

Part Number : TO-KT5
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Container size
    265×140×275mm
  • Color
    White
  • Main body: option
    Main Body
  • Capacity(L)
    5
  • JAN Code
    4989999373318
  • Trusco Code
    761-6171
  • Mass(g)
    620

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Mixed gasoline of 10: 1 to 100: 1 other than 25: 1, 50: 1 can be made.

Usage

●Tank for preparing mixed gasoline.

Specification

●Color:White
●SPQ(piece):12

Materials

●Polyethylene(PE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)