(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cartridge Grease Can CH-400 (for Cartridge Grease Only)

Cartridge Grease Can CH-400 (for Cartridge Grease Only)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

This is a dedicated grease gun for bellows cartridge grease.
[Features]
· Hand-type grease gun that can be used easily, even outdoors where there is no power or air supply.
· Dedicated for cartridge grease, grease setting is done simply and speedily.
· Prevents dust from entering and prevents hands from getting soiled.
[Applications]
· Optimal for greasing of construction machinery, agricultural machinery, and all other types of machinery.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    240
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    368
  • Maximum Pressure(MPa)
    50
  • Trusco Code
    112-7713
  • Mass(g)
    1290
  • Features
    A grease gun exclusively for 420 cc cartridges.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Exactly No.0–No.2
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (HSP-2)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : CH-400
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    240
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    368
  • Maximum Pressure(MPa)
    50
  • Trusco Code
    112-7713
  • Mass(g)
    1290
  • Features
    A grease gun exclusively for 420 cc cartridges.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Exactly No.0–No.2
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (HSP-2)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)