(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
FRP Helmet (with Air Vent)

FRP Helmet (with Air Vent)

Standard Unit Price:
-
Days to Ship :
Same day or more

[Features]
· Ventilation pores near the top of the head effectively reduce internal stuffiness.
· Suitable for work in hot environments.
· Fitting is simple, with the RA band the helmet will fit snugly.
[Applications]
· For protection from flying/falling objects and protection during falls.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.
Part Number
Color

Refine by

  • Yellow
  • Blue
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
1 Day(s)
-

Part Number : SC-11FVRA-KP-BL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.
White
Same day
-

Part Number : SC-11FVRA-KP-W
Days to Ship : Same day
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.
Yellow
1 Day(s)
-

Part Number : SC-11FVRA-KP-Y
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)