(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask, Replacement Filter Material 7753-OHSP

Replacement Type Dust Mask, Replacement Filter Material 7753-OHSP

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· RL2 rated with a particle capture efficiency of 95.0% or more, suitable for work even in work environments where oil mists are generated.
· Structure with a large surface area prevents clogging, and maintains a low intake resistance.
[Applications]
· Replacement filter material.

Basic Specifications

  • Specifications
    • STOCK
  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL2
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    7780J/7753-RL2
  • Trusco Code
    366-6042
  • Mass(g)
    6
  • Specifications
    Japan National Certification, RL2, Approved Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 7753-OHSP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL2
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    7780J/7753-RL2
  • Trusco Code
    366-6042
  • Mass(g)
    6
  • Specifications
    Japan National Certification, RL2, Approved Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)