(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable Dust Mask 8805

Disposable Dust Mask 8805

Standard Unit Price:
-
Days to Ship :
Same day

[Features]
· Cup type disposable mask with exhaust valve for easy respiration.
· Discharges heat or moisture from the user's breath with a curtain type exhaust valve.
· Nose clip reduces leakage around the nose.
[Applications]
· For welding fume work, polishing, grinding, cutting, and powder dust work.

(i)Caution

  • Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Basic Specifications

  • Specifications
    • STOCK
  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Trusco Code
    373-9767
  • Mass(g)
    16/Sheets
  • Specifications
    Japan National Certification DS2 Approved Product (TM438) Head Attachment Type
  • Charging Time
    11 hour
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Sheets)
Same day
-

Part Number : 8805-DS2
Days to Ship : Same day
Standard Unit Price -
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Trusco Code
    373-9767
  • Mass(g)
    16/Sheets
  • Specifications
    Japan National Certification DS2 Approved Product (TM438) Head Attachment Type
  • Charging Time
    11 hour

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)