(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable Dust Mask 8210J

Disposable Dust Mask 8210J

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Standard type with a focus on high particle capture efficiency.
· Uses a 4-layer structure filter.
· A simple disposable dust mask with high performance. Fastening string uses braided rubber that is gentle on the skin.
[Applications]
· Welding work, grinding work, etc.

Basic Specifications

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    50 or Less
  • Trusco Code
    217-2810
  • Mass(g)
    12/Sheet
  • Specifications
    National Certification DS2 Certified Product (No. TM369), Headband Type
  • Charging Time
    13 hour
  • Amount Of Content
    1 Box (20 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (20 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Sheets)
8 Day(s) or more
-

Part Number : 8210J-DS2
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Sheets)

Specificationtitle

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    50 or Less
  • Trusco Code
    217-2810
  • Mass(g)
    12/Sheet
  • Specifications
    National Certification DS2 Certified Product (No. TM369), Headband Type
  • Charging Time
    13 hour

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)