(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Dual Lens Protective Glasses 821/822

Dual Lens Protective Glasses 821/822

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Safety glasses with a hard-coated lens that is resistant to scratching and chemicals.
[Features]
· Adjustable cushion nose pad for soft nose contact and good fit to all faces.
· Flexible rubber temples for comfortable ear contact. Vertical angle adjustment to reduce fatigue even when worn for long periods.
· Polycarbonate lenses with high impact resistance. Blocks 99.9% of ultraviolet light to keep your eyes comfortable.
· Horizontally extended lenses achieve snug fit to face while upper protection blocks entry of pollen.
· Performance conforms to JIS T8147 standard. Conforms to ANSI Z87.1 standards.
[Applications]
· Due to their ability reduce the intrusion of outside air and dust, these are ideal to counter pollen and other airborne matter when gardening or fixing up your home.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • Mass(g)
    28
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Anti-fog

Refine by

  • Available
  • NA
  • Clear
Standard

Refine by

  • JIS
  • ANSI
  • Clear
Trusco Code

Refine by

  • 388-6930
  • 388-6921
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
NA
ANSI
388-6921
8 Day(s) or more
-

Part Number : MP-821
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • Trusco Code
    388-6921
  • Mass(g)
    28
  • Features
    The soft nose pads can be adjusted to the Left and right. The angle of the temple are adjustable.
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Specifications
    JIS T 8147 Standard Product ANSI Standard Product (Z87.1), Both Sides Hard Coat
1 pc.
Available
JIS
388-6930
1 Day(s)
-

Part Number : MP-822
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • Trusco Code
    388-6930
  • Mass(g)
    28
  • Features
    The soft nose pads can be adjusted to the Left and right.
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Specifications
    JIS T 8147 Standard Product ANSI Standard Product (Z87.1) Both Sides Anti-Fogging Process

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)