(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Incision-Resistant Gloves, Cut-Resistant Gloves, 7 Gauge MK-100

Incision-Resistant Gloves, Cut-Resistant Gloves, 7 Gauge MK-100

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ Has incision resistance, high strength, and excellent heat resistance
・ It uses "Kevlar," a material with excellent cut resistance and abrasion resistance
[Applications]
・ Automobile related, metal processing work, civil engineering / construction work, cleaning work

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.5
  • Features
    The product has cut resistance, it is very strong and has excellent heat resistance.
  • Use
    Automobile related, metal machining work, civil engineering, construction work, cleaning work.
  • Thickness(mm)
    3.38
  • Weight(g)
    58
  • Material: Front
    Kevlar Yarn (DuPont Made)
  • Material: Back
    Kevlar Yarn (DuPont Made)
  • 1 Pair

Details

Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Quote
-

Part Number : MK-100
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.5
  • Features
    The product has cut resistance, it is very strong and has excellent heat resistance.
  • Use
    Automobile related, metal machining work, civil engineering, construction work, cleaning work.
  • Thickness(mm)
    3.38
  • Weight(g)
    58
  • Material: Front
    Kevlar Yarn (DuPont Made)
  • Material: Back
    Kevlar Yarn (DuPont Made)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Kevlar? yarn has cutting resistance, high strength, excellent in heat resistance.
●5 to 10 times stronger materials than normal work gloves are used.

Usage

●Automobile-related, metalworking work, civil engineering/wood construction work, cleaning work.

Specification

●Color:Yellow
●Size:Free
●SPQ(pair):12
●Thickness: 2.5mm 
●7 Gauge Knitting
●No slip prevention

Materials

●Front/Back: Kevla? Yarn(made by DUPONT)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)