(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Incision-Resistant Gloves, Cut-Resistant Gloves, 7 Gauge, Non-Slip MK-100-V

Incision-Resistant Gloves, Cut-Resistant Gloves, 7 Gauge, Non-Slip MK-100-V

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Cut resistance with high strength and excellent heat resistance.
· PVC non-slip grip over the palm.
[Applications]
· Automotive, metalworking, civil engineering and construction, and sanitation.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Detail Type
    With slip prevention
  • Total Length(cm)
    24
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.5
  • Features
    The product has cut resistance, it is very strong and has excellent heat resistance. The palm of the glove is treated with anti-slip PVC.
  • Use
    Automobile related, metal machining work, civil engineering, construction work, cleaning work.
  • Thickness(mm)
    3.38
  • Weight(g)
    71
  • Anti-Slip
    Vinyl Chloride (PVC)
  • Material: Front
    Kevlar Yarn (DuPont Made)
  • Material: Back
    Kevlar Yarn (DuPont Made)
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : MK-100-V
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Detail Type
    With slip prevention
  • Total Length(cm)
    24
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.5
  • Features
    The product has cut resistance, it is very strong and has excellent heat resistance. The palm of the glove is treated with anti-slip PVC.
  • Use
    Automobile related, metal machining work, civil engineering, construction work, cleaning work.
  • Thickness(mm)
    3.38
  • Weight(g)
    71
  • Anti-Slip
    Vinyl Chloride (PVC)
  • Material: Front
    Kevlar Yarn (DuPont Made)
  • Material: Back
    Kevlar Yarn (DuPont Made)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)