Emergency Tool Yellow

Emergency Tool Yellow

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· A tool featuring a sharp cutter and ultra-hard hammer. Used to quickly remove someone from a vehicle.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s)
-

Part Number : RE-20
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Disaster Relief Supplies
  • Total Length(mm)
    205
  • Trusco Code
    363-9797
  • Mass(g)
    85
  • Features
    A tool for escaping from inside of cars quickly with a sharp cutter and ultra-hard hammer.
  • Specifications
    Carbide Alloy Hammer, with Fixing Holder for Mounting
  • Holder
    Polypropylene Resin
  • Body
    ABS Resin
  • Cutter blade
    Stainless steel for cutlery
  • Hammer
    Carbide alloy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cut the seat belt with a sharp cutter, break the side window with a carbide hammer, and it is a tool to quickly escape from inside the car.

Specification

●Color:Yellow
●Total Length(mm):205
●SPQ(piece):5
●Carbide Alloy Hammer
●With Mounting Fixing Holder

Materials

●Main Body: ABS Resin
●Cutter Blade: Stainless Steel Blade
●Hammer: Cemented Alloy
●Holder: Polypropylene(PP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)