(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
All Time Counter Cloth

Click this image to zoom it.

Move the mouse over the image to zoom

All Time Counter Cloth

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Counter Cross
  • Body / Option
    Main Body
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (30 Sheets)
  • 1 Box (50 Sheets)
  • 1 Box (60 Sheets)
  • 1 Box (100 Sheets)
  • Clear
Details Model

Refine by

  • Contains 30 large thick sheets
  • Regular Large Size Contains 50 Sheets
  • Contains 60 thick sheets
  • Regular contains 100 pieces
  • Clear
Sheet Size(mm)

Refine by

  • 350×610
  • 610×610
  • Clear
Color

Refine by

  • Blue
  • Green
  • Pink
  • White
  • Clear
Trusco Code

Refine by

  • 380-8912
  • 380-8904
  • 380-8891
  • 380-8882
  • 380-8874
  • 380-8866
  • 380-8858
  • 380-8840
  • 380-8831
  • 380-8823
  • 380-8815
  • 380-8807
  • 380-8793
  • 380-8785
  • 380-8777
  • 380-8769
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
Regular contains 100 pieces
350×610
White
380-8769
1 Day(s)
-

Part Number : FT-100
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular contains 100 pieces
  • Sheet Size(mm)
    350×610
  • Color
    White
  • Body / Option
    Main Body
  • Trusco Code
    380-8769
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1220
1 Box (100 Sheets)
Regular contains 100 pieces
350×610
Pink
380-8777
1 Day(s)
-

Part Number : FT-101
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular contains 100 pieces
  • Sheet Size(mm)
    350×610
  • Color
    Pink
  • Body / Option
    Main Body
  • Trusco Code
    380-8777
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1220
1 Box (100 Sheets)
Regular contains 100 pieces
350×610
Green
380-8785
1 Day(s)
-

Part Number : FT-102
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular contains 100 pieces
  • Sheet Size(mm)
    350×610
  • Color
    Green
  • Body / Option
    Main Body
  • Trusco Code
    380-8785
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1220
1 Box (100 Sheets)
Regular contains 100 pieces
350×610
Blue
380-8793
1 Day(s)
-

Part Number : FT-103
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular contains 100 pieces
  • Sheet Size(mm)
    350×610
  • Color
    Blue
  • Body / Option
    Main Body
  • Trusco Code
    380-8793
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1220
1 Box (50 Sheets)
Regular Large Size Contains 50 Sheets
610×610
White
380-8807
1 Day(s)
-

Part Number : FT-150
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular Large Size Contains 50 Sheets
  • Sheet Size(mm)
    610×610
  • Color
    White
  • Body / Option
    Main Body
  • Trusco Code
    380-8807
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1070
1 Box (50 Sheets)
Regular Large Size Contains 50 Sheets
610×610
Pink
380-8815
1 Day(s)
-

Part Number : FT-151
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular Large Size Contains 50 Sheets
  • Sheet Size(mm)
    610×610
  • Color
    Pink
  • Body / Option
    Main Body
  • Trusco Code
    380-8815
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1070
1 Box (50 Sheets)
Regular Large Size Contains 50 Sheets
610×610
Green
380-8823
1 Day(s)
-

Part Number : FT-152
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular Large Size Contains 50 Sheets
  • Sheet Size(mm)
    610×610
  • Color
    Green
  • Body / Option
    Main Body
  • Trusco Code
    380-8823
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1070
1 Box (50 Sheets)
Regular Large Size Contains 50 Sheets
610×610
Blue
380-8831
1 Day(s)
-

Part Number : FT-153
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Regular Large Size Contains 50 Sheets
  • Sheet Size(mm)
    610×610
  • Color
    Blue
  • Body / Option
    Main Body
  • Trusco Code
    380-8831
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1070
1 Box (60 Sheets)
Contains 60 thick sheets
350×610
White
380-8840
1 Day(s)
-

Part Number : FT-300
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (60 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 60 thick sheets
  • Sheet Size(mm)
    350×610
  • Color
    White
  • Body / Option
    Main Body
  • Trusco Code
    380-8840
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1170
1 Box (60 Sheets)
Contains 60 thick sheets
350×610
Pink
380-8858
1 Day(s)
-

Part Number : FT-301
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (60 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 60 thick sheets
  • Sheet Size(mm)
    350×610
  • Color
    Pink
  • Body / Option
    Main Body
  • Trusco Code
    380-8858
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1170
1 Box (60 Sheets)
Contains 60 thick sheets
350×610
Green
380-8866
1 Day(s)
-

Part Number : FT-302
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (60 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 60 thick sheets
  • Sheet Size(mm)
    350×610
  • Color
    Green
  • Body / Option
    Main Body
  • Trusco Code
    380-8866
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1170
1 Box (60 Sheets)
Contains 60 thick sheets
350×610
Blue
380-8874
1 Day(s)
-

Part Number : FT-303
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (60 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 60 thick sheets
  • Sheet Size(mm)
    350×610
  • Color
    Blue
  • Body / Option
    Main Body
  • Trusco Code
    380-8874
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1170
1 Box (30 Sheets)
Contains 30 large thick sheets
610×610
White
380-8882
1 Day(s)
-

Part Number : FT-350
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 30 large thick sheets
  • Sheet Size(mm)
    610×610
  • Color
    White
  • Body / Option
    Main Body
  • Trusco Code
    380-8882
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1030
1 Box (30 Sheets)
Contains 30 large thick sheets
610×610
Pink
380-8891
1 Day(s)
-

Part Number : FT-351
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 30 large thick sheets
  • Sheet Size(mm)
    610×610
  • Color
    Pink
  • Body / Option
    Main Body
  • Trusco Code
    380-8891
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1030
1 Box (30 Sheets)
Contains 30 large thick sheets
610×610
Green
380-8904
1 Day(s)
-

Part Number : FT-352
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 30 large thick sheets
  • Sheet Size(mm)
    610×610
  • Color
    Green
  • Body / Option
    Main Body
  • Trusco Code
    380-8904
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1030
1 Box (30 Sheets)
Contains 30 large thick sheets
610×610
Blue
380-8912
1 Day(s)
-

Part Number : FT-353
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Counter Cross
  • Details Model
    Contains 30 large thick sheets
  • Sheet Size(mm)
    610×610
  • Color
    Blue
  • Body / Option
    Main Body
  • Trusco Code
    380-8912
  • Features
    High pressure water flow is used to incorporate fibers for a clean, non-woven material. Since the vertical and horizontal strength is excellently balanced, the product is durable. The product disinfected and rapid drying for hygienic use. Product can be reused, washed, and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/box)
    1030

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is durability because strength balance is excellent in vertical and horizontal.
●It can be used repeatedly, washing/bleaching is possible.

Specification

●SPQ(box):6

Materials

●Rayon Non-woven Fabric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)