(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Free Band

Free Band

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Stretchy zip tie that can be used as an alternative to rope and string.
[Features]
· Zip tie with FREEMAGIC.
· Bind objects together easily by winding the tie around them and folding the tie back into the D ring to secure it.
· The middle includes a stretchable rubber component, which makes tightening and securing easy.
· All-purpose model for easy tying of sports equipment and leisure goods, etc.
· For objects with an outer circumference of 25 to 40 cm.
[Applications]
· Group together long thin pipes and scrolls, etc. or secure the lid of box-shaped objects.

Basic Specifications

  • Product Model
    Banding Band
  • Width(mm)
    25
  • Length(m)
    0.4
  • Thickness(mm)
    3.5
  • Color
    Black
  • Trusco Code
    001-3277
  • Mass(g)
    16
  • Material
    Nylon
  • Tensile shear strength(kgf/cm2)
    9.8
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
-

Part Number : CP-01
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Width(mm)
    25
  • Length(m)
    0.4
  • Thickness(mm)
    3.5
  • Color
    Black
  • Trusco Code
    001-3277
  • Mass(g)
    16
  • Material
    Nylon
  • Tensile shear strength(kgf/cm2)
    9.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)