(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
"Revo Angle" (Corner Protective Material)

Click this image to zoom it.

Move the mouse over the image to zoom

"Revo Angle" (Corner Protective Material)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Comes with evenly spaced perforations for ease of cutting, greatly shortening work times.
· Uses 100% unbleached, recycled pulp.
[Applications]
· Securing of PP bands during packaging work, protection of package corners.

Basic Specifications

  • Product Type
    Zip Tie
  • Width(mm)
    100
  • Main body: option
    Main Body
  • Features
    Can be cut easily along the evenly spaced perforations, drastically reducing work time.
  • Application
    PP band fixation during packing and package corner protection.
  • Material
    Unbleached 100% recycled pulp
  • Amount Of Content
    1 Box (35 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (35 Sheets)
  • Clear
Length(m)

Refine by

  • 1.05
  • 1.30
  • Clear
Thickness(mm)

Refine by

  • 3
  • 4
  • Clear
Trusco Code

Refine by

  • 335-7589
  • 335-7571
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (35 Sheets)
1.05
3
335-7571
30 Day(s)
-

Part Number : RA-01
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Box (35 Sheets)

Specificationtitle

  • Product Type
    Zip Tie
  • Width(mm)
    100
  • Length(m)
    1.05
  • Thickness(mm)
    3
  • Main body: option
    Main Body
  • Trusco Code
    335-7571
  • Mass(g)
    10,000/box
  • Features
    Can be cut easily along the evenly spaced perforations, drastically reducing work time.
  • Application
    PP band fixation during packing and package corner protection.
  • Material
    Unbleached 100% recycled pulp
  • Perforation Pitch(mm)
    50
1 Box (35 Sheets)
1.30
4
335-7589
30 Day(s)
-

Part Number : RA-02
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Box (35 Sheets)

Specificationtitle

  • Product Type
    Zip Tie
  • Width(mm)
    100
  • Length(m)
    1.30
  • Thickness(mm)
    4
  • Main body: option
    Main Body
  • Trusco Code
    335-7589
  • Mass(g)
    14,000/Box
  • Features
    Can be cut easily along the evenly spaced perforations, drastically reducing work time.
  • Application
    PP band fixation during packing and package corner protection.
  • Material
    Unbleached 100% recycled pulp
  • Perforation Pitch(mm)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)