(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Belt Clamping Machine, TYTRON, Main Body

Click this image to zoom it.

Move the mouse over the image to zoom

Belt Clamping Machine, TYTRON, Main Body

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Low-cost one-way belt fastener unit.
[Features]
· A belt can be mounted on the fastener via one touch operation for rapid load fastening.
· Easy to retighten when tightened once.
· The belt can be cut to any desired length for packaging of any shape and size.
· The belt fastener has a ratchet mechanism for firm tightening with minimal force.
· Lightweight RAC model suitable for working in the air or in narrow spaces.
[Applications]
· For fastening loads with a belt or reduced cost one-way transportation.
· For packaging complexly shaped cargo as well as cargo of a size or weight that makes binding impossible by conventional means.
· For securing, lashing and binding freight loads.

Basic Specifications

  • Product Model
    Banding Band
  • Details Model
    Main Body Clumping Machine for Load Belt
  • Body / Option
    Option
  • Features
    Belt can be attached with one touch to the body tightening machine, enabling immediate load tightening operations. Even if once tightened, it can easily be tightened a second time.
  • Use
    For belt tightening.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Longitudinal(mm)

Refine by

  • 180
  • 205
  • 220
  • 255
  • 260
  • Clear
Side(mm)

Refine by

  • 90
  • 95
  • 100
  • 110
  • 150
  • Clear
Handle part(mm)

Refine by

  • 110
  • 130
  • 150
  • 165
  • 375
  • Clear
Trusco Code

Refine by

  • 370-6494
  • 370-6486
  • 370-6478
  • 370-5951
  • 370-5943
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
180
95
110
370-5943
16 Day(s) or more
-

Part Number : RAC-2
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Main Body Clumping Machine for Load Belt
  • Longitudinal(mm)
    180
  • Side(mm)
    95
  • Handle part(mm)
    110
  • Body / Option
    Option
  • Trusco Code
    370-5943
  • Features
    Belt can be attached with one touch to the body tightening machine, enabling immediate load tightening operations. Even if once tightened, it can easily be tightened a second time.
  • Use
    For belt tightening.
1 pc.
220
110
165
370-5951
16 Day(s) or more
-

Part Number : RAC-3
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Main Body Clumping Machine for Load Belt
  • Longitudinal(mm)
    220
  • Side(mm)
    110
  • Handle part(mm)
    165
  • Body / Option
    Option
  • Trusco Code
    370-5951
  • Features
    Belt can be attached with one touch to the body tightening machine, enabling immediate load tightening operations. Even if once tightened, it can easily be tightened a second time.
  • Use
    For belt tightening.
1 pc.
205
100
150
370-6478
16 Day(s) or more
-

Part Number : TKM-1
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Main Body Clumping Machine for Load Belt
  • Longitudinal(mm)
    205
  • Side(mm)
    100
  • Handle part(mm)
    150
  • Body / Option
    Option
  • Trusco Code
    370-6478
  • Features
    Belt can be attached with one touch to the body tightening machine, enabling immediate load tightening operations. Even if once tightened, it can easily be tightened a second time.
  • Use
    For belt tightening.
1 pc.
255
150
375
370-6486
16 Day(s) or more
-

Part Number : TKM-2
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Main Body Clumping Machine for Load Belt
  • Longitudinal(mm)
    255
  • Side(mm)
    150
  • Handle part(mm)
    375
  • Body / Option
    Option
  • Trusco Code
    370-6486
  • Features
    Belt can be attached with one touch to the body tightening machine, enabling immediate load tightening operations. Even if once tightened, it can easily be tightened a second time.
  • Use
    For belt tightening.
1 pc.
260
90
130
370-6494
21 Day(s) or more
-

Part Number : TKM-3
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Main Body Clumping Machine for Load Belt
  • Longitudinal(mm)
    260
  • Side(mm)
    90
  • Handle part(mm)
    130
  • Body / Option
    Option
  • Trusco Code
    370-6494
  • Features
    Belt can be attached with one touch to the body tightening machine, enabling immediate load tightening operations. Even if once tightened, it can easily be tightened a second time.
  • Use
    For belt tightening.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)