(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Dual Lock Fastener Mini Pack

3M Dual Lock Fastener Mini Pack

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Removable resin fastener.
[Features]
· Innovative solution that can be used to replace screwed-on, insertion-type and magnet-based solutions.
· Removable to enable use as a detachable material for recycling.
· Produces a clicking sound when engaged to confirm that it is locked in place.
· Can be cut with a cutter.
[Applications]
· Displaying tenant names in office building entrances.
· Name plates for indoor display.
· Advertisement display panels for banks and shops, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Zip Tie
  • Details Type
    Detachable Plastic Fastener
  • Width(mm)
    25.4
  • Length(m)
    5
  • Thickness(mm)
    3.5
  • Main body: option
    Option
  • Trusco Code
    293-0170
  • Mass(g)
    400/set
  • Features
    It is a revolutionary product that can be replaced with a screw-stop type, a fit-in type or a magnet type. Since it is removable, it can also be used as a detachable material for recycling. Check the fixing with a clicking sound when engaged. It can be cut with a cutter.
  • Application
    As a tenant display at an office building entrance, indoor display label or ad display panel for banks, stores, etc.
  • Material
    Olefinic Resin
  • Adhesive
    VHB acrylic foam structure binding tape
  • Amount Of Content
    1 Set (SJ-3551J ([400 Stems] 25.4 mm Width X 5 m, SJ-3552J [170 Stems] 25.4 mm Width X 5 m, 1 Each)
Part Number
Amount Of Content

Refine by

  • 1 Set (SJ-3551J ([400 Stems] 25.4 mm Width X 5 m, SJ-3552J [170 Stems] 25.4 mm Width X 5 m, 1 Each)
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
1 Set (SJ-3551J ([400 Stems] 25.4 mm Width X 5 m, SJ-3552J [170 Stems] 25.4 mm Width X 5 m, 1 Each)
1 Day(s)
-

Part Number : MP3551J/52J
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (SJ-3551J ([400 Stems] 25.4 mm Width X 5 m, SJ-3552J [170 Stems] 25.4 mm Width X 5 m, 1 Each)

Specificationtitle

  • Product Type
    Zip Tie
  • Details Type
    Detachable Plastic Fastener
  • Width(mm)
    25.4
  • Length(m)
    5
  • Thickness(mm)
    3.5
  • Main body: option
    Option
  • Trusco Code
    293-0170
  • Mass(g)
    400/set
  • Features
    It is a revolutionary product that can be replaced with a screw-stop type, a fit-in type or a magnet type. Since it is removable, it can also be used as a detachable material for recycling. Check the fixing with a clicking sound when engaged. It can be cut with a cutter.
  • Application
    As a tenant display at an office building entrance, indoor display label or ad display panel for banks, stores, etc.
  • Material
    Olefinic Resin
  • Adhesive
    VHB acrylic foam structure binding tape