(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Magilock Set

Magilock Set

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

An adhesive set including plastic molded hooks "MAGILOCK" and loops, a type of heavy-duty Velcro tape.
[Features]
· Combination of plastic hook (MAGILOCK) and pile fabric exhibits about 3 times the strength of conventional Velcro Tape®.
· It is barely affected by humidity and leakage, retaining stable performance.
· A set with loops and hooks which utilizes plastic-mold MAGILOCK on the hook side.
· Back surface is applied with synthetic rubber-based adhesive; it can be cut to the required size with scissors and fixated by simply peeling off its release paper and pressing onto the target object.
· There may be a joint in the middle (this does not constitute a problem for use).
[Applications]
· Fixation of industrial materials, building materials, etc. Fixation of materials and components, etc.
· Used in cases where stronger than the standard "Velcro tape" engagement force is required.
· The durability is inferior to the standard "Velcro tape".

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • There may be a joint in the middle. We ask for your understanding. (Not a problem in use)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Zip Tie
  • Width(mm)
    25
  • Main body: option
    Main Body
  • Application
    Fixing industrial material, construction material, etc. Fixing attaching materials or parts.
  • Hook Surface
    Polyester
  • Adhesive
    Synthetic Rubber Type (Weak adhesion)
  • Specifications
    Hook and Loop Set
  • Amount Of Content
    1 Set (Hook, Loop: 1 of Each)
Part Number
Amount Of Content

Refine by

  • 1 Set (Hook, Loop: 1 of Each)
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Length(m)

Refine by

  • 0.15
  • 1.5
  • Clear
Trusco Code

Refine by

  • 389-7141
  • 389-7133
  • 389-7125
  • 389-7117
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Hook, Loop: 1 of Each)
Black
0.15
389-7125
1 Day(s)
-

Part Number : TMRS-25015-BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (Hook, Loop: 1 of Each)

Specificationtitle

  • Product Type
    Zip Tie
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    0.15
  • Main body: option
    Main Body
  • Trusco Code
    389-7125
  • Features
    Combination of plastic hook (Magilock) and pile fabric exhibits about 4 times the strength of conventional velcro tape. It is barely affected by humidity and leakage, retaining stable performance.
  • Application
    Fixing industrial material, construction material, etc. Fixing attaching materials or parts.
  • Mass(g/Set)
    6.5
  • Hook Surface
    Polyester
  • Adhesive
    Synthetic Rubber Type (Weak adhesion)
  • Specifications
    Hook and Loop Set
1 Set (Hook, Loop: 1 of Each)
White
0.15
389-7117
1 Day(s)
-

Part Number : TMRS-25015-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (Hook, Loop: 1 of Each)

Specificationtitle

  • Product Type
    Zip Tie
  • Color
    White
  • Width(mm)
    25
  • Length(m)
    0.15
  • Main body: option
    Main Body
  • Trusco Code
    389-7117
  • Features
    Combination of plastic hook (Magilock) and pile fabric exhibits about 3 times the strength of conventional Velcro tape. It is barely affected by humidity and leakage, retaining stable performance.
  • Application
    Fixing industrial material, construction material, etc. Fixing attaching materials or parts.
  • Mass(g/Set)
    6.5
  • Hook Surface
    Polyester
  • Adhesive
    Synthetic Rubber Type (Weak adhesion)
  • Specifications
    Hook and Loop Set
1 Set (Hook, Loop: 1 of Each)
Black
1.5
389-7141
12 Day(s)
-

Part Number : TMRS-2515-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Hook, Loop: 1 of Each)

Specificationtitle

  • Product Type
    Zip Tie
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    1.5
  • Main body: option
    Main Body
  • Trusco Code
    389-7141
  • Features
    Combination of plastic hook (Magilock) and pile fabric exhibits about 6 times the strength of conventional velcro tape. It is barely affected by humidity and leakage, retaining stable performance.
  • Application
    Fixing industrial material, construction material, etc. Fixing attaching materials or parts.
  • Mass(g/Set)
    68.0
  • Hook Surface
    Polyester
  • Adhesive
    Synthetic Rubber Type (Weak adhesion)
  • Specifications
    Hook and Loop Set
1 Set (Hook, Loop: 1 of Each)
White
1.5
389-7133
1 Day(s)
-

Part Number : TMRS-2515-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (Hook, Loop: 1 of Each)

Specificationtitle

  • Product Type
    Zip Tie
  • Color
    White
  • Width(mm)
    25
  • Length(m)
    1.5
  • Main body: option
    Main Body
  • Trusco Code
    389-7133
  • Features
    Combination of plastic hook (Magilock) and pile fabric exhibits about 5 times the strength of conventional velcro tape. It is barely affected by humidity and leakage, retaining stable performance.
  • Application
    Fixing industrial material, construction material, etc. Fixing attaching materials or parts.
  • Mass(g/Set)
    68.0
  • Hook Surface
    Polyester
  • Adhesive
    Synthetic Rubber Type (Weak adhesion)
  • Specifications
    Hook and Loop Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)