(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
"Metal Fittings Plate Feed for Flat Belt" (Flat)

Click this image to zoom it.

Move the mouse over the image to zoom

"Metal Fittings Plate Feed for Flat Belt" (Flat)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Banding Band
  • Side(mm)
    25
  • Maximum service load(kg)
    30
  • Body / Option
    Option
  • Features
    The flat belt can be processed as desired.
  • Use
    For belt length adjustment.
  • Material
    Steel
  • 1 Bag (2 pcs)

Details

Part Number

Refine by

  • 1 Bag (2 pcs)
  • Clear
Suitable belt width(mm)

Refine by

  • 30
  • 38
  • 50
  • Clear
Longitudinal(mm)

Refine by

  • 30
  • 38
  • 50
  • Clear
Trusco Code

Refine by

  • 337-0615
  • 337-0607
  • 337-0593
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
30
30
337-0593
1 Day(s)
-

Part Number : JK-03
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    30
  • Longitudinal(mm)
    30
  • Side(mm)
    25
  • Maximum service load(kg)
    30
  • Body / Option
    Option
  • Trusco Code
    337-0593
  • Mass
    20 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    For belt length adjustment.
  • Material
    Steel
1 Bag (2 pcs)
38
38
337-0607
1 Day(s)
-

Part Number : JK-04
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    38
  • Longitudinal(mm)
    38
  • Side(mm)
    25
  • Maximum service load(kg)
    30
  • Body / Option
    Option
  • Trusco Code
    337-0607
  • Mass
    20 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    For belt length adjustment.
  • Material
    Steel
1 Bag (2 pcs)
50
50
337-0615
1 Day(s)
-

Part Number : JK-05
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    50
  • Longitudinal(mm)
    50
  • Side(mm)
    25
  • Maximum service load(kg)
    30
  • Body / Option
    Option
  • Trusco Code
    337-0615
  • Mass
    28 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    For belt length adjustment.
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flat belt can be processed freely.

Usage

●For connection between belts.

Specification

●Max Working Load(kg):30
●Q'ty Per Bag(piece):2
●SPQ(bag):100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)