(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stainless Steel Working Cart (SUS304) 759X461X815

Stainless Steel Working Cart (SUS304) 759X461X815

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Because stainless steel (SUS304) is used, it demonstrates excellent durability, such as in terms of rust and chemical resistance.

Basic Specifications

  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 759
  • 911
  • 1213
  • Clear
Depth(mm)

Refine by

  • 461
  • 614
  • Clear
Trusco Code

Refine by

  • 456-4731
  • 456-4723
  • 456-4715
  • 456-4707
  • 456-4693
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
759
461
456-4693
Quote
-

Part Number : NSWT1A-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    759
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4693
  • Mass(g)
    14900
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
911
461
456-4707
Quote
-

Part Number : NSWT1B-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    911
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4707
  • Mass(g)
    16400
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
1213
461
456-4715
Quote
-

Part Number : NSWT1C-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1213
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4715
  • Mass(g)
    19200
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
759
614
456-4723
Quote
-

Part Number : NSWT1D-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    759
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4723
  • Mass(g)
    17400
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
911
614
456-4731
Quote
-

Part Number : NSWT1E-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    911
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4731
  • Mass(g)
    19500
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)