(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Super Erector Cart UTS Cart (SUS430)

Click this image to zoom it.

Move the mouse over the image to zoom

Super Erector Cart UTS Cart (SUS430)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Because flat panels are used, it can also be used as a document stand.
[Applications]
· Item transport in factories.

Basic Specifications

  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 839
  • 991
  • Clear
Depth(mm)

Refine by

  • 461
  • 614
  • Clear
Height(mm)

Refine by

  • 815
  • 923
  • Clear
Maximum Capacity(kg/unit)

Refine by

  • 192
  • 200
  • Clear
Type Details

Refine by

  • Height 815 mm
  • Height 923 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
839
461
923
200
Height 923 mm
Quote
-

Part Number : NUTS1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    839
  • Depth(mm)
    461
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4758
  • Mass(g)
    21500
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
839
461
815
192
Height 815 mm
Quote
-

Part Number : NUTS1-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    839
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4766
  • Mass(g)
    21100
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
991
461
923
200
Height 923 mm
Quote
-

Part Number : NUTS2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    991
  • Depth(mm)
    461
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4774
  • Mass(g)
    24200
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
991
461
815
192
Height 815 mm
Quote
-

Part Number : NUTS2-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    991
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4782
  • Mass(g)
    23800
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
839
614
923
200
Height 923 mm
Quote
-

Part Number : NUTS3
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    839
  • Depth(mm)
    614
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4791
  • Mass(g)
    25500
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
839
614
815
192
Height 815 mm
Quote
-

Part Number : NUTS3-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    839
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4804
  • Mass(g)
    25100
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
991
614
923
200
Height 923 mm
Quote
-

Part Number : NUTS4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    991
  • Depth(mm)
    614
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4812
  • Mass(g)
    28800
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
991
614
815
192
Height 815 mm
Quote
-

Part Number : NUTS4-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    991
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4821
  • Mass(g)
    28400
  • Features
    As it uses a flat plate, it can also be used as a writing stand.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Shelf
    Stainless Steel (SUS430)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)