(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Compressed Gas Cylinder Mount

Compressed Gas Cylinder Mount

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Because the frame can hold six tanks, it is optimal for distributing and storing a set number of tanks to various company divisions and departments.
[Applications]
· Medical sites, etc.

Basic Specifications

  • Frontage(mm)
    475
  • Depth(mm)
    264
  • Height(mm)
    403
  • Maximum Capacity(kg/unit)
    120
  • Number of Racks(Rack)
    1
  • Storage Capacity(Piece)
    6
  • Trusco Code
    456-3417
  • Mass(g)
    4700
  • Features
    The stand for 6 items allows for items to be constantly displayed and stored for each section or post.
  • Body
    Steel (Chrome Plated Antimicrobial Clear Coating Finish)
  • Pole
    Stainless Steel (SUS304)
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : GCR6
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    475
  • Depth(mm)
    264
  • Height(mm)
    403
  • Maximum Capacity(kg/unit)
    120
  • Number of Racks(Rack)
    1
  • Storage Capacity(Piece)
    6
  • Trusco Code
    456-3417
  • Mass(g)
    4700
  • Features
    The stand for 6 items allows for items to be constantly displayed and stored for each section or post.
  • Body
    Steel (Chrome Plated Antimicrobial Clear Coating Finish)
  • Pole
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)