(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Parts for Manual Pallet Jack

Click this image to zoom it.

Move the mouse over the image to zoom

Parts for Manual Pallet Jack

Standard Unit Price:
-
Days to Ship :
30 Day(s)

Parts for hand pallets.
[Features]
· Conforming models: NC10, NC15, NC25, NCL10, NCL15, NCL25.
· Wheel.
· Made in Japan.
[Applications]
· Parts for hand pallets.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Name of Product

Refine by

  • Load Wheel Low Floor
  • Road Wheel
  • Steering Wheel
  • Clear
Compatible Model

Refine by

  • NCL-10・15・25
  • NC-10(1000KG)、NC15(1500KG)、NC25(2500KG)、NCL-10・15・25
  • Clear
Trusco Code

Refine by

  • 324-4288
  • 324-4270
  • 324-4261
  • Clear
Dimension Radius x Width(mm)

Refine by

  • 65×85
  • 76×85
  • 180×50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Load Wheel Low Floor
NCL-10・15・25
324-4261
65×85
30 Day(s)
-

Part Number : NC00-00202
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Palette Trucks
  • Other
    Option
  • Name of Product
    Load Wheel Low Floor
  • Compatible Model
    NCL-10・15・25
  • Trusco Code
    324-4261
  • Dimension Radius x Width(mm)
    65×85
1 pc.
Road Wheel
NC-10(1000KG)、NC15(1500KG)、NC25(2500KG)、NCL-10・15・25
324-4270
76×85
30 Day(s)
-

Part Number : NC00-00203
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Palette Trucks
  • Other
    Option
  • Name of Product
    Road Wheel
  • Compatible Model
    NC-10(1000KG)、NC15(1500KG)、NC25(2500KG)、NCL-10・15・25
  • Trusco Code
    324-4270
  • Dimension Radius x Width(mm)
    76×85
1 pc.
Steering Wheel
NC-10(1000KG)、NC15(1500KG)、NC25(2500KG)、NCL-10・15・25
324-4288
180×50
30 Day(s)
-

Part Number : NC00-4000
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Palette Trucks
  • Other
    Option
  • Name of Product
    Steering Wheel
  • Compatible Model
    NC-10(1000KG)、NC15(1500KG)、NC25(2500KG)、NCL-10・15・25
  • Trusco Code
    324-4288
  • Dimension Radius x Width(mm)
    180×50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)