(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Press Made Cart, Folding Handle Type, Pin-Type 4-Wheel Brake Locking Type, Hand Brake

Press Made Cart, Folding Handle Type, Pin-Type 4-Wheel Brake Locking Type, Hand Brake

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Fully lockable thanks to a pin-type brake system.
· 4-wheel locking delivers extra safety.
· Hand brake type where forcible braking is applied when the handle is released.
[Applications]
· Work on slopes
· Work on crowded sites
· Work in stores or warehouses

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    915
  • Width(mm)
    615
  • Height(mm)
    205
  • Handle Height(mm)
    850
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Compatible Stoppers
    -
  • Trusco Code
    456-0787
  • Mass(g)
    28000
  • Specifications
    Folding Handle, Hand Brake, Four-Wheel Lock; Swivel Casters, Fixed Casters 2 Each
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Material
    Main Body: Handle: Brake: Steel
  • Features
    Pin type break system for safe lock type construction. 4 wheel lock for safety. This product includes a forced hand break for when the hands are removed.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 301HB-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    915
  • Width(mm)
    615
  • Height(mm)
    205
  • Handle Height(mm)
    850
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Compatible Stoppers
    -
  • Trusco Code
    456-0787
  • Mass(g)
    28000
  • Specifications
    Folding Handle, Hand Brake, Four-Wheel Lock; Swivel Casters, Fixed Casters 2 Each
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Material
    Main Body: Handle: Brake: Steel
  • Features
    Pin type break system for safe lock type construction. 4 wheel lock for safety. This product includes a forced hand break for when the hands are removed.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)