Concrete Drill blade set (6 pieces)【6 Pieces Per Package】

Concrete Drill blade set (6 pieces)

Excellent sharpness. Highly durable carbide tip. Electric drill bit for blocks, bricks, mortar, ALC, and for concrete

Part Number

Configured Part Number is shown.

CCC-603

Part Number
CCC-603
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Use Set Content

6 Pieces Per Package

9 Day(s) or more Has excellent sharpness. It has a highly durable ultra-hard tip.Blocks, bricks, mortar, ALC electric drill for concrete3.5 4.3 4.8 5.0 6.0 6.4mm

Loading...

  1. 1

Basic Information

Model Number 13-718 Shaft Diameter(mm) 6.35 Drill Blade Material HSS Steel Tip...Tungsten Alloy
Hexagonal Shaft Material S45C Cord 820293 JAN 4710515328181

Please check the type/dimensions/specifications of the part CCC-603 in the Concrete Drill blade set (6 pieces) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)