HSS Steel Titanium Coated Drill Bit Set (6 Piece Set)【6 Pieces Per Package】

HSS Steel Titanium Coated Drill Bit Set (6 Piece Set)

Cross thinning process. (Φ3.0 mm or more) Excellent bite. Provides light sharpness. Ironwork, woodwork, light alloy, synthetic resin For electric drills and for ironwork and woodwork

Part Number

Configured Part Number is shown.

CTB-604

Part Number
CTB-604
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Use Set Content

6 Pieces Per Package

11 Day(s) or more Cross-thinning processing (Φ3.0 mm or more). Excellent penetration. Clean cutting.Ironworking, woodwork, light alloy, synthetic resin, for electric drills and for ironwork and woodwork2.0 3.0 3.5 4.0 5.0 6.0mm

Loading...

  1. 1

Basic Information

Model Number 13-719 Shaft Diameter(mm) 6.35 Drill Blade Material HSS Steel Titanium Coating
Hexagonal Shaft Material S45C Cord 820294 JAN 4710515328198

Please check the type/dimensions/specifications of the part CTB-604 in the HSS Steel Titanium Coated Drill Bit Set (6 Piece Set) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)