• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Colored Hexagonal Wrench Set

Colored Hexagonal Wrench Set

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Folding Wrench and Bit Series with Carabiner Convenient for Storage

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • Clear
Width across flat dimension(Inch)

Refine by

  • 1/8
  • 1/16
  • 3/16
  • 3/32
  • 5/32
  • 5/64
  • Clear
Cord

Refine by

  • 820076
  • 820078
  • Clear
JAN Code

Refine by

  • 4710515297524
  • 4710515297548
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64
820078
4710515297548
13 Day(s) or more
-

Part Number : CHI-64
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    -
  • Width across flat dimension(Inch)
    1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64
  • Single Product/Set Classification
    Set Parts
  • Cord
    820078
  • JAN Code
    4710515297548
  • Features
    Folding Wrench and Bit Series with Carabiner Convenient for Storage
  • Set Content
    1/16, 5/64, 3/32, 1/8, 5/32, 3/16 inch
1.5 ~ 5
-
820076
4710515297524
13 Day(s) or more
-

Part Number : CHX-62
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 5
  • Width across flat dimension(Inch)
    -
  • Single Product/Set Classification
    Set Parts
  • Cord
    820076
  • JAN Code
    4710515297524
  • Features
    Folding Wrench and Bit Series with Carabiner Convenient for Storage
  • Set Content
    1.5、2.0、2.5、3.0、4.0、5.0mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)