(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Just Style Black Thick Blade

Just Style Black Thick Blade

[Features]
· Strong, with no runout.
· Supports deep cutting and thick cutting.
· 20% increased alloy thickness (compared to conventional products)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

97252

Part Number
97252
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1
 

Basic Information

Work Material Wood Outside Diameter(mm) 165 Blade Thickness(mm) 1.65
Number of Cutting Teeth(P) 52 Use For Manufacturing Compatible cutting material Interior wood, structural plywood, laminated wood, decorative plywood
Specifications Long life specification

Please check the type/dimensions/specifications of the part 97252 in the Just Style Black Thick Blade series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)